Deutsch

Ausstoß (Masculino)

    Beispielsätze:
  • Dazu wird in der Einzugszone eine Formmasse (Granulat, Pulver) aufgenommen, die in der Umwandlungszone plastifiziert sowie in der Ausstoßzone homogenisiert und verdichtet wird, um abschließend ausgestoßen zu werden.
English

output (Neutro)

Description: The modular components can be used to create variable lengths and power outputs. This ensures that the thermal output is easily controllable and highly efficient. A sudden increase at the input causes a spike at the output.
    Example sentences:
  • The modular components can be used to create variable lengths and power outputs.
  • This ensures that the thermal output is easily controllable and highly efficient.
  • A sudden increase at the input causes a spike at the output.
English

yield (Neutro)

Description: Different aspects of this strength include the yield point, the yield strength and the tensile strength. The yield strength is defined as an experimental parameter in a tensile test. The ductile yield is a value that indicates a material's ductility.
    Example sentences:
  • Different aspects of this strength include the yield point, the yield strength and the tensile strength.
  • The yield strength is defined as an experimental parameter in a tensile test.
  • The ductile yield is a value that indicates a material's ductility.
Spanisch

rendimiento (Neutro)

Spanisch

salida (Neutro)

Chinesisch

输出 (Neutro)