Deutsch

Bauteil (Neutro)

    Beispielsätze:
  • Für diese Schutzeinrichtungen sind spezielle Bauteile erhältlich.
  • Die Variable t steht für die Wanddicke des dünnwandigen Bauteils.
  • Die Dicke t ist relativ zu den übrigen Abmaßen des Bauteil gering.
English

component (Neutro)

Description: Special components are available for these guard units. The variable t represents the wall thickness of the thin-walled component. The components were arranged according to a specific modular dimension.
    Example sentences:
  • Special components are available for these guard units.
  • The variable t represents the wall thickness of the thin-walled component.
  • The components were arranged according to a specific modular dimension.
  • Fastening elements for panelling elements, working surfaces, steps, information provision and container mountings enhance the structural components.
  • Endless possibilitiesStructural components are enhanced by fastening elements for panelling and working surfaces and for making sureinformation and container mountings are close to hand.
English

element (Neutro)

Description: Daher ist er zum Einsatz mit Verbindungselementen nicht geeignet. So it should not be used for profile connections in combination with fastening elements. Bearbeitung des Flächenelements zum Einbau der Verschlusssysteme.
    Example sentences:
  • Fastening elements for panelling elements, working surfaces, steps, information provision and container mountings enhance the structural components.
  • Endless possibilitiesStructural components are enhanced by fastening elements for panelling and working surfaces and for making sureinformation and container mountings are close to hand.
  • Daher ist er zum Einsatz mit Verbindungselementen nicht geeignet.
  • So it should not be used for profile connections in combination with fastening elements.
  • Bearbeitung des Flächenelements zum Einbau der Verschlusssysteme.
English

member (Neutro)

Description: In fixed supports (valency of 3), the member is always tangentially adjacent. A truss is a structure comprising several members. The elongation, that is to say the change in the length of the test member, is measured
    Example sentences:
  • In fixed supports (valency of 3), the member is always tangentially adjacent.
  • A truss is a structure comprising several members.
  • The elongation, that is to say the change in the length of the test member, is measured
English

part (Neutro)

Description: There must be a simple method of delivering parts to the work bench. Parts can changed repeatedly throughout the work process. Über einen Pulverstrahl können feste Partikel beigemischt werden.
    Example sentences:
  • There must be a simple method of delivering parts to the work bench.
  • Parts can changed repeatedly throughout the work process.
  • Über einen Pulverstrahl können feste Partikel beigemischt werden.
English

structural component (Neutro)

Description: Fastening elements for panelling elements, working surfaces, steps, information provision and container mountings enhance the structural components. Endless possibilitiesStructural components are enhanced by fastening elements for panelling and working surfaces and for making sureinformation and container mountings are close to hand.
    Example sentences:
  • Fastening elements for panelling elements, working surfaces, steps, information provision and container mountings enhance the structural components.
  • Endless possibilitiesStructural components are enhanced by fastening elements for panelling and working surfaces and for making sureinformation and container mountings are close to hand.
Spanisch

componente (Neutro)

Spanisch

componente estructural (Neutro)

Spanisch

elemento (Neutro)

Spanisch

miembro (Neutro)

Spanisch

pieza (Neutro)

Chinesisch

元件 (Neutro)

Chinesisch

杆件 (Neutro)

Chinesisch

部件 (Neutro)