Beanspruchung
-
Beispielsätze:
- In diesem Fall verursacht die Radlast zusätzliche Beanspruchung im Träger.
- Laufräder haben oft Wälzlager, bei niedriger Beanspruchung auch geschmierte Gleitlager.
- Leistungsfähige, temperatur- und beanspruchungsfeste Materialien lassen sich herstellen.
load
Description:
The closed side panel gives the Angle Bracket its high load-carrying capacity. It offers effective support for heavily loaded profile connections. Depending on the profile size and load, several pairs may be necessary.
-
Example sentences:
- The closed side panel gives the Angle Bracket its high load-carrying capacity.
- It offers effective support for heavily loaded profile connections.
- Depending on the profile size and load, several pairs may be necessary.
- Stresses build up in a component when a load act on it.
- The pages that set out loading values can be omitted.
- Ergonomics - loading heavy items from the front and over the table top is awkward.
- They are covered both in Presentation 3, which compares loading values, and in the data sheet.
loading
Description:
The pages that set out loading values can be omitted. Ergonomics - loading heavy items from the front and over the table top is awkward. They are covered both in Presentation 3, which compares loading values, and in the data sheet.
-
Example sentences:
- The pages that set out loading values can be omitted.
- Ergonomics - loading heavy items from the front and over the table top is awkward.
- They are covered both in Presentation 3, which compares loading values, and in the data sheet.
strain
Description:
This helps to reduce extreme strain on the musculoskeletal system. The physical strain on users must be kept to a minimum. In a stress-strain diagram, is the maximum active tension.
-
Example sentences:
- This helps to reduce extreme strain on the musculoskeletal system.
- The physical strain on users must be kept to a minimum.
- In a stress-strain diagram, is the maximum active tension.
stress
Description:
The largest shear stresses t are found at the edges of this component. Stresses build up in a component when a load act on it. The circle's radius r is equivalent to the maximum shear stress .
-
Example sentences:
- The largest shear stresses t are found at the edges of this component.
- Stresses build up in a component when a load act on it.
- The circle's radius r is equivalent to the maximum shear stress .
- In a stress-strain diagram, is the maximum active tension.