Befestigungsloch
fixing hole
Description:
The swivel castor with connecting plate is the same height as a swivel castor with fixing holes. They are the same height as the swivel castors with fixing holes and can also be combined with fixed castors in the corresponding castor size. You will need to make sure that the application you're mounting on the slide later on has appropriate fixing holes, because the pins will form a connection between the slide and the object that is being moved.
-
Example sentences:
- The swivel castor with connecting plate is the same height as a swivel castor with fixing holes.
- They are the same height as the swivel castors with fixing holes and can also be combined with fixed castors in the corresponding castor size.
- You will need to make sure that the application you're mounting on the slide later on has appropriate fixing holes, because the pins will form a connection between the slide and the object that is being moved.
mounting hole
Description:
The dowel which is inserted into a mounting hole in the cap provides a mechanical link between the Light Fittings.
-
Example sentences:
- The dowel which is inserted into a mounting hole in the cap provides a mechanical link between the Light Fittings.