Deutsch

behandeln (Verbo)

    Beispielsätze:
  • Eine ansprechend gestaltete Arbeitsumgebung erhöht zudem die Bereitschaft der Mitarbeiter, ihre Arbeitsplätze pfleglich zu behandeln.
  • Eine ansprechend gestaltete Arbeitsumgebung erhöht zudem die Bereitschaft der Mitarbeiter, ihre Arbeitsplätze pfleglich zu behandeln.
  • Eine ansprechend gestaltete Arbeitsumgebung erhöht außerdem die Bereitschaft der Mitarbeiter, ihre Arbeitsplätze pfleglich zu behandeln.
English

handle (Verbo)

Description: Handles Al can be secured from the rear (concealed). We offer presentation platforms for all easy-handle exhibits / display cubes. Handles T are ESD-safe and available in a range of lengths.
    Example sentences:
  • Handles Al can be secured from the rear (concealed).
  • We offer presentation platforms for all easy-handle exhibits / display cubes.
  • Handles T are ESD-safe and available in a range of lengths.
English

manipulate (Verbo)

Description: Everything can be manipulated or by-passed in some way - however it must not be easy to do so. Use the navigation icons at the bottom edge of the screen to manipulate the view freely. The controlled system's parameters can be determined from its reaction to the change in the manipulated variable.
    Example sentences:
  • Everything can be manipulated or by-passed in some way - however it must not be easy to do so.
  • Use the navigation icons at the bottom edge of the screen to manipulate the view freely.
  • The controlled system's parameters can be determined from its reaction to the change in the manipulated variable.
English

process (Verbo)

Description: Processing the panel element for installing the Locking Systems. Parts can changed repeatedly throughout the work process. This process involves tensile and bending deformation.
    Example sentences:
  • And that is why the logistics of each work bench must be treated as a part of the production process.
  • Processing the panel element for installing the Locking Systems.
  • Parts can changed repeatedly throughout the work process.
  • This process involves tensile and bending deformation.
English

treat (Verbo)

Description: The model is usually made of metal, plastic or treated wood. And that is why the logistics of each work bench must be treated as a part of the production process. The work bench must be treated as a dynamic position that is manned by a moving human employee.
    Example sentences:
  • The model is usually made of metal, plastic or treated wood.
  • And that is why the logistics of each work bench must be treated as a part of the production process.
  • The work bench must be treated as a dynamic position that is manned by a moving human employee.
English

work (Verbo)

Description: Work W is the effect of a Force F on a body over a specific displacement d. It is measured in the SI unit of J (joules). In mathematical terms (and assuming the force is constant), work can be calculated from the scalar product of force \[\overrightarrow{F}\] and displacement covered \[\overrightarrow{s}\]: \[W=\overrightarrow{F}\cdot \overrightarrow{s}\]. If the force is not constant over the course of the displacement, the work that is done is depicted by an area below the line (mathematically: integral with the boundaries a and b) in a force-displacement diagram. A force that is applied perpendicular to the trajectory does not result in any work on the body. Only the tangential component of a force results in work. Work and energy are closely related. Energy is stored work. Work that is done is converted into energy. Work can be broken down into the following types: Lifting work W(l) Acceleration work W(v) Work of deformation W(t) Frictional work W(t)
    Example sentences:
  • And that is why the logistics of each work bench must be treated as a part of the production process.
  • The work bench must be treated as a dynamic position that is manned by a moving human employee.
  • Parts can changed repeatedly throughout the work process.
  • Sturdy Light Fitting for illumination of workplaces and machines.
  • Always set down the height-adjustable work bench on a level surface.
  • The transfer systems are permanently connected to the work benches.
Spanisch

manejar (Verbo)

Spanisch

manipular (Verbo)

Spanisch

trabajar (Verbo)

Spanisch

tratar (Verbo)

Chinesisch

工作 (Verbo)

Chinesisch

手柄 (Verbo)

Chinesisch

操纵 (Verbo)

Chinesisch

过程 (Verbo)