Deutsch

bemessen (auslegen) (Verbo)

English

design (Verbo)

Description: Design is the process whereby a technical product is conceived, developed and elaborated in order that it can be manufactured. Technical drawings, Assembly instructions and user guides will also be drawn up during this process, which can usually be broken down into the following stages: Specification, when the relevant purpose or task is defined, the properties of the product are specified and prototyping is carried out to test the product. Problem-solving, which focuses on key problems and establishes solutions. Development, when the product is planned in full based on solutions. The function of the product is examined in detail and clear statements are made as regards costs. Elaboration, when details are added, materials are specified and manufacturing options are investigated. Statements regarding costs are completed, necessary documents are added and technical manufacturing details are specified. On completion of all these stages, the project is handed over to Work scheduling and production.
    Example sentences:
  • For example, rooms can be separated acoustically using special insulation designed to muffle footfall noise.
  • The three design variants have been developed to provide the optimum solution for a range of different applications.
  • The four design variants have been developed to provide the optimum solution for a range of different applications.
  • For example, rooms can be separated acoustically using special insulation designed to muffle footfall noise.
English

rate (Verbo)

Description: The smooth-running castors incorporate reliable braking mechanisms. Some cross-sections incorporate closed grooves that can be easily opened. For example, rooms can be separated acoustically using special insulation designed to muffle footfall noise.
    Example sentences:
  • The smooth-running castors incorporate reliable braking mechanisms.
  • Some cross-sections incorporate closed grooves that can be easily opened.
  • For example, rooms can be separated acoustically using special insulation designed to muffle footfall noise.
  • For example, rooms can be separated acoustically using special insulation designed to muffle footfall noise.
Spanisch

diseñar (Verbo)

Chinesisch

设计 (Verbo)

Description: 设计是使得技术产品经过构思、开发和阐释后可以进行制造的一个过程,以便可用其进行制造。技术图纸、装配说明和用户指南也将在设计过程中制定。设计通常可划分为以下几个阶段: 规格设计:当相关的目的或任务确定之后,就可以明确规定产品的特性并通过制作产品原型进行测试。 解决问题:重点在于关键问题和确立解决方案。 开发:基于解决方案对产品进行全面规划之后进入开发阶段。对产品功能进行详细检查并对成本进行清晰说明。 详细阐释:添加了设计细节,明确了使用材料并调查了制造选项之后进入详细阐释阶段。完成关于成本的说明,添加必要的文档,并明确技术制造细节。 完成这些阶段之后,项目就进入到作业调度和生产环节。
Chinesisch

速度 (Verbo)

Description: 速度 v描述了位移s随时间t的变化情况。它可以通过对位移数学求导得到。速度是一个矢量 $\vec{v}$,它既描述了大小又描述了方向。 速度的国际单位是m/s(米每秒)。鉴于相关应用,速度也被会测量或转化成$km/h$或马赫数。例如如下转换: $1m/s\overset{\wedge}{=}3.6km/h$ 。无量纲的马赫数通常在航空领域应用,它用来描述物体速度与声速c之间的关系。 在匀速运动中,速度被定义为物体从点1到点2的位移 $s(t)$ 与时间t的商。在非匀速运动中,这个公式只能用来计算平均速度 $\overrightarrow{v}=\frac{s(t)}{t}$ 。 非匀速运动的平均速度