Deutsch

beschicken (Verbo)

English

charge (Verbo)

Description: The tread plate is made from a plastic with ESD (electrostatic discharge) properties. Heat effect - an electrically charged conductor always heats up. When , the capacitor is in a charged state (), the coil current is zero.
    Example sentences:
  • The tread plate is made from a plastic with ESD (electrostatic discharge) properties.
  • Heat effect - an electrically charged conductor always heats up.
  • When , the capacitor is in a charged state (), the coil current is zero.
English

feed (Verbo)

Description: This makes it possible to feed electrical energy back into the battery. Simply slide it into the return slot on the profile and feed it through. Das Feedback der Belegschaft über die neuen Arbeitsplätze ist ausnahmslos positiv.
    Example sentences:
  • This makes it possible to feed electrical energy back into the battery.
  • Simply slide it into the return slot on the profile and feed it through.
  • Das Feedback der Belegschaft über die neuen Arbeitsplätze ist ausnahmslos positiv.
English

load (Verbo)

Description: The closed side panel gives the Angle Bracket its high load-carrying capacity. It offers effective support for heavily loaded profile connections. Depending on the profile size and load, several pairs may be necessary.
    Example sentences:
  • The closed side panel gives the Angle Bracket its high load-carrying capacity.
  • It offers effective support for heavily loaded profile connections.
  • Depending on the profile size and load, several pairs may be necessary.
Spanisch

alimentar (Verbo)

Spanisch

cargar (Verbo)

Chinesisch

充电 (Verbo)

Chinesisch

负载 (Verbo)

Chinesisch

进给 (Verbo)