Deutsch

betätigen (Verbo)

    Beispielsätze:
  • Eine zweite Führungswelle kann zusätzlich montiert werden, um ein Verkippen der Schiebetür beim Betätigen zu begrenzen.
  • Durch Betätigen des zentralen Bedienknopfes mit dem Fuß wird die Arretierung einer Gasfeder innerhalb der Hubsäule aufgehoben.
  • Aufspindeln der Blindnietmuttern, Vernieten und Ausdrehen des Zugbolzens erfolgen automatisch beim Betätigen der Auslösetaste.
English

actuate (Verbo)

Description: It must not be possible to actuate moving parts unintentionally. This ensures that even conveyor lines that protrude can be reliably actuated. In this case, the closing mechanism is actuated by an electro-hydraulic unit.
    Example sentences:
  • It must not be possible to actuate moving parts unintentionally.
  • This ensures that even conveyor lines that protrude can be reliably actuated.
  • In this case, the closing mechanism is actuated by an electro-hydraulic unit.
English

control (Verbo)

Description: The control system can store three standard positions. Replace the control system or contact your service partner. Movement along the X axis is controlled by two synchronised KLE 8.
    Example sentences:
  • The control system can store three standard positions.
  • Replace the control system or contact your service partner.
  • Movement along the X axis is controlled by two synchronised KLE 8.
English

operate (Verbo)

Description: Manually operated high-lift pallet trucks are rarely used. Work benches should feature a stepless height-adjustment system that can be operated easily by users with limited physical strength. Extremely easy-to-operate work bench with electrical height adjustment.
    Example sentences:
  • Manually operated high-lift pallet trucks are rarely used.
  • Work benches should feature a stepless height-adjustment system that can be operated easily by users with limited physical strength.
  • Extremely easy-to-operate work bench with electrical height adjustment.
Spanisch

activar (Verbo)

Spanisch

controlar (Verbo)

Spanisch

operar (Verbo)

Chinesisch

操作 (Verbo)

Chinesisch

驱动 (Verbo)