Deutsch

Bewegung (Femenino)

    Beispielsätze:
  • Fahrwerke werden zur Fortbewegung von Fördermaschinen eingesetzt.
  • Extreme Belastungen des Bewegungsapparates werden somit reduziert.
  • Unnötige monotone Bewegungen müssen durch Planung vermieden werden.
English

motion (Neutro)

Description: During this infinitesimally short moment in time, it is motionless. The tilting motion determines the path of motion of the goods as they are ejected. In this state, the body is either motionless or moves at a uniform speed in a straight line.
    Example sentences:
  • During this infinitesimally short moment in time, it is motionless.
  • The tilting motion determines the path of motion of the goods as they are ejected.
  • In this state, the body is either motionless or moves at a uniform speed in a straight line.
English

movement (Neutro)

Description: Planning must ensure that unnecessary, monotonous movements are avoided. Movement along the X axis is controlled by two synchronised KLE 8. Positional coordinates are measured constantly to control the vehicle movements.
    Example sentences:
  • Planning must ensure that unnecessary, monotonous movements are avoided.
  • Movement along the X axis is controlled by two synchronised KLE 8.
  • Positional coordinates are measured constantly to control the vehicle movements.
English

travel (Neutro)

Description: They can travel at speeds of up to six kilometres per hour. Due to high wheel forces, travelling wheels installed in cranes have broad running surfaces. The travelling wheels of very large cranes are often driven individually.
    Example sentences:
  • They can travel at speeds of up to six kilometres per hour.
  • Due to high wheel forces, travelling wheels installed in cranes have broad running surfaces.
  • The travelling wheels of very large cranes are often driven individually.
Spanisch

movimiento (Neutro)

Spanisch

viaje (Neutro)

Chinesisch

移动 (Neutro)

Chinesisch

运动 (Neutro)