Deutsch

bewerten (Verbo)

    Beispielsätze:
  • Um einen Schallpegel bewerten zu können, muss definiert werden, welche der drei Größen gemeint ist.
  • Sind mehrere Mitarbeiter/inen am selben Arbeitsplatz tätig, so sind die Anforderungen anders zu bewerten.
  • Menschen bewerten aufgrund individueller psychischer und physischer Konstitution Geräusche unterschiedlich als Lärm.
English

assess (Verbo)

Description: The information does not discharge the user from the obligation to carry out his own assessments and checks. A risk assessment must be carried out in order to achieve the CE declaration of conformity. The failure assessment diagram (FAD) helps assess component safety.
    Example sentences:
  • The information does not discharge the user from the obligation to carry out his own assessments and checks.
  • A risk assessment must be carried out in order to achieve the CE declaration of conformity.
  • The failure assessment diagram (FAD) helps assess component safety.
English

benchmark (Verbo)

Description: The company set benchmarks with designs for additional components, which now started to attract the attention of other mechanical engineering firms. The company set benchmarks with designs for additional components in its MB system, which now started to attract the attention of other mechanical engineering firms. Our company focuses on the very highest benchmarks in design right from the concept phase and looks closely at each individual element and how it will interact with existing components.
    Example sentences:
  • The company set benchmarks with designs for additional components, which now started to attract the attention of other mechanical engineering firms.
  • The company set benchmarks with designs for additional components in its MB system, which now started to attract the attention of other mechanical engineering firms.
  • Our company focuses on the very highest benchmarks in design right from the concept phase and looks closely at each individual element and how it will interact with existing components.
English

evaluate (Verbo)

Description: The stability of a control loop can be evaluated based on various criteria. Current measurement records and evaluates the charge carriers per unit of time in a conductor. If several employees are going to use the same work bench, requirements need to be evaluated differently.
    Example sentences:
  • The stability of a control loop can be evaluated based on various criteria.
  • Current measurement records and evaluates the charge carriers per unit of time in a conductor.
  • If several employees are going to use the same work bench, requirements need to be evaluated differently.
English

rate (Verbo)

Description: The smooth-running castors incorporate reliable braking mechanisms. Some cross-sections incorporate closed grooves that can be easily opened. For example, rooms can be separated acoustically using special insulation designed to muffle footfall noise.
    Example sentences:
  • The smooth-running castors incorporate reliable braking mechanisms.
  • Some cross-sections incorporate closed grooves that can be easily opened.
  • For example, rooms can be separated acoustically using special insulation designed to muffle footfall noise.
English

weight (Verbo)

Description: A person's physical strength will also vary according to their age, body size, weight and gender. The figure shown does not include the unladen weight of the system itself. Lightweight profiles use profile grooves in the relevant modular dimension.
    Example sentences:
  • A person's physical strength will also vary according to their age, body size, weight and gender.
  • The figure shown does not include the unladen weight of the system itself.
  • Lightweight profiles use profile grooves in the relevant modular dimension.
Spanisch

evaluar (Verbo)

Spanisch

pesar (Verbo)

Spanisch

referenciar (Verbo)

Chinesisch

基准 (Verbo)

Chinesisch

评价 (Verbo)

Chinesisch

评定 (Verbo)

Chinesisch

重量 (Verbo)