Deutsch

Biegefestigkeit (Femenino)

English

bending strength (Neutro)

Description: The next step is to choose the profiles that offer sufficient bending strength. When working with this length and load, the bending strength of the profiles used is of little importance. This is due to the intersecting points, which exhibit far better bending strength than steel tube systems.
    Example sentences:
  • The next step is to choose the profiles that offer sufficient bending strength.
  • When working with this length and load, the bending strength of the profiles used is of little importance.
  • This is due to the intersecting points, which exhibit far better bending strength than steel tube systems.
English

flexural strength (Neutro)

Description: Compound Material has good shear rigidity, flexural strength and buckling strength. Where possible, profiles should be installed so that the largest section dimension opposes the load in order to achieve the maximum flexural strength.
    Example sentences:
  • Compound Material has good shear rigidity, flexural strength and buckling strength.
  • Where possible, profiles should be installed so that the largest section dimension opposes the load in order to achieve the maximum flexural strength.
English

resistance to bending (Neutro)

Description: The axial resistance moment W is a cross-section-specific value for components that represents resistance to bending. The axial area moment of inertia I is a cross-section-specific value of a component that represents its resistance to bending.
    Example sentences:
  • The axial resistance moment W is a cross-section-specific value for components that represents resistance to bending.
  • The axial area moment of inertia I is a cross-section-specific value of a component that represents its resistance to bending.
Spanisch

resistencia a la flexión (Neutro)

Chinesisch

弯曲强度 (Neutro)

Chinesisch

抗弯能力 (Neutro)

Chinesisch

挠曲强度 (Neutro)