Bodenplatte
-
Beispielsätze:
- Die Bodenplatten dienen der Befestigung und Nivellierung von Ständerprofilen am Boden.
- Die Bodenplatte aus Stahl stellt den unteren Abschluss und die Beschwerung des Flexkanals dar.
- Er ermöglicht die Verschraubung zur Tischplatte ebenso wie zu einer Bodenplatte oder direkt mit dem Boden.
base plate
Description:
We are discussing whether to offer the Base Plate/Transport Plate in grey, too. Base Plates/Transport Plates ensure that machine frames have a stable footing. These swivel castors can be secured in place without the need for additional base plates or transport plates.
-
Example sentences:
- We are discussing whether to offer the Base Plate/Transport Plate in grey, too.
- Base Plates/Transport Plates ensure that machine frames have a stable footing.
- These swivel castors can be secured in place without the need for additional base plates or transport plates.
slab
Description:
Castings can be rolled ingots, rolled slabs or extrusion billets (blanks) made of iron or non-ferrous alloys. Lifting magnets are load-handling attachments for lifting magnet-attracting, i.e. ferrous, goods such as scrap, slabs, blooms and chips. The steel of the strand solidifies gradually to form a slab while it is transported via fire-resistant rollers from the meniscus of the continuous casting mould to the lowest point of the liquid pool.
-
Example sentences:
- Castings can be rolled ingots, rolled slabs or extrusion billets (blanks) made of iron or non-ferrous alloys.
- ferrous, goods such as scrap, slabs, blooms and chips.
- The steel of the strand solidifies gradually to form a slab while it is transported via fire-resistant rollers from the meniscus of the continuous casting mould to the lowest point of the liquid pool.