Deutsch

Bogen (Masculino)

    Beispielsätze:
  • In Lichtbogen-Öfen wird Stahl zur weiteren Verwendung eingeschmolzen.
  • Beim Schruppen werden meist gerade oder gebogene, zum Schlichten spitze Meißel verwendet.
  • Der Anfragebogen im Internet wird überarbeitet und wird dann für beide Baureihen nutzbar sein.
English

arc (Neutro)

Description: Electric arc furnaces are used to melt steel for further processing. Herzogsägmühle is a very special place, where inclusion is part and parcel of everyday life. FIBEPA supplies optical analytical equipment for the research sector and industry.
    Example sentences:
  • Steel continuous casting systems are available as vertical, vertical turn-out, circular-arc and oval-bow machines.
  • In addition to vertical and vertical turn-out machines, there are also circular-arc and oval-bow systems, which enable a far lower construction height.
  • Electric arc furnaces are used to melt steel for further processing.
  • Herzogsägmühle is a very special place, where inclusion is part and parcel of everyday life.
  • FIBEPA supplies optical analytical equipment for the research sector and industry.
  • FIBEPA supplies optical analytical equipment for the research sector and industry.
  • They can be tailored to the needs of customers in industry and research in a variety of ways.
  • It can be built to any length and has no overarching structures or elements above it.
English

arch (Neutro)

Description: FIBEPA supplies optical analytical equipment for the research sector and industry. They can be tailored to the needs of customers in industry and research in a variety of ways. It can be built to any length and has no overarching structures or elements above it.
    Example sentences:
  • FIBEPA supplies optical analytical equipment for the research sector and industry.
  • FIBEPA supplies optical analytical equipment for the research sector and industry.
  • They can be tailored to the needs of customers in industry and research in a variety of ways.
  • It can be built to any length and has no overarching structures or elements above it.
English

bow (Neutro)

Description: Steel continuous casting systems are available as vertical, vertical turn-out, circular-arc and oval-bow machines. In addition to vertical and vertical turn-out machines, there are also circular-arc and oval-bow systems, which enable a far lower construction height.
    Example sentences:
  • Steel continuous casting systems are available as vertical, vertical turn-out, circular-arc and oval-bow machines.
  • In addition to vertical and vertical turn-out machines, there are also circular-arc and oval-bow systems, which enable a far lower construction height.
English

curvature (Neutro)

Description: The circle of curvature has a centre of curvature M and a radius r, which is referred to as the radius of curvature. The size of the circle of curvature is also important when determining distortion caused by the effect of a bending moment. First, take a look at the steel strip. You'll notice that it has a slight curvature, which is a result of the manufacturing process.
    Example sentences:
  • The circle of curvature has a centre of curvature M and a radius r, which is referred to as the radius of curvature.
  • The size of the circle of curvature is also important when determining distortion caused by the effect of a bending moment.
  • You'll notice that it has a slight curvature, which is a result of the manufacturing process.
English

curve (Neutro)

Description: The characteristic curves are almost linear in the Zener diodes' operating range. The curve can be used to determine the stability of closed-loop control systems. The component does not fail in the area below the curve.
    Example sentences:
  • The characteristic curves are almost linear in the Zener diodes' operating range.
  • The curve can be used to determine the stability of closed-loop control systems.
  • The component does not fail in the area below the curve.
Spanisch

arco (Neutro)

Spanisch

curvatura (Neutro)

Chinesisch

弓 (Neutro)

Chinesisch

弧 (Neutro)

Chinesisch

拱形的 (Neutro)

Chinesisch

曲线 (Neutro)