Deutsch

bogenförmig (Adjetivo)

    Beispielsätze:
  • Die Position dieser Behälter sollte einen fließenden, bogenförmig ansteigenden, vom Körper weisenden Bewegungsablauf bei der Teileentnahme ermöglichen.
  • Die Position dieser Behälter sollte einen fließenden, bogenförmig ansteigenden, vom Körper weisenden Bewegungsablauf bei der Teileentnahme ermöglichen.
English

arch-like (Adjetivo)

English

arch-shaped (Adjetivo)

English

arched (Adjetivo)

Description: They rejected the idea that rationalisation was solely the job of an individual entrepreneur and applied scientific standards as they researched individual work processes and the role that people played in them.
    Example sentences:
  • They rejected the idea that rationalisation was solely the job of an individual entrepreneur and applied scientific standards as they researched individual work processes and the role that people played in them.
English

bent (Adjetivo)

Description: Ensure that connecting cables and electrical lines are not bent, pulled or subjected to mechanical loads.
    Example sentences:
  • Ensure that connecting cables and electrical lines are not bent, pulled or subjected to mechanical loads.
English

curved (Adjetivo)

Description: Straight or curved tools are normally used for rough machining, with pointed-nose tools being used for finishing. The Strip in inserted all the way into the profile (with the curved side downwards) from below. The formula of the relevant Hertzian equation depends on whether both bodies involved are curved or only one.
    Example sentences:
  • Straight or curved tools are normally used for rough machining, with pointed-nose tools being used for finishing.
  • The Strip in inserted all the way into the profile (with the curved side downwards) from below.
  • The formula of the relevant Hertzian equation depends on whether both bodies involved are curved or only one.
Spanisch

arqueado (Adjetivo)

Spanisch

curvo (Adjetivo)

Spanisch

doblado (Adjetivo)

Spanisch

tipo arco (Adjetivo)

Chinesisch

弯曲 (Adjetivo)

Description: 弯曲是一种制造板材、线材、杆件或管件的成型工艺,通常包含冷成型。具有大横截面或小的弯曲半径的材料有时需要被加热并施加较小的力,以实现形状上的较大变化。 弯曲板材的工艺也被称为轧边或卷边;以180°的弯曲角度弯曲板材也被称为褶边或卷边接合。 流程包括: 折叠(工件放置在平坦表面和夹杆之间。前弯曲板移动。) 轧制(在倾斜过程中,弯曲板通过受控方式以背离板材方向移动。这样避免了相对运动)。 压模弯曲(使用压模弯曲压力机或轧边压力机) 弯曲前,必须进行适当的毛坯设计,并考虑到由此方法所产生的缩短效果。根据所使用的材料,弯曲过程中可能出现弹性回弹。释放状态下的弯曲半径大于受负荷状态下的半径。回弹是由材料的弹性模量、屈服点和 n 值决定的。 折叠的原理 近义词 折叠 轧制 压模弯曲
Chinesisch

拱弦状 (Adjetivo)

Chinesisch

拱形的 (Adjetivo)