Deutsch

brechen (Verbo)

    Beispielsätze:
  • Einfaches Abbrechen der Verdrehsicherungen mit Schlitzschraubendreher.
  • Im Bereich der Schalter sind die Abdeckprofile entsprechend zu unterbrechen.
  • In der Regel brechen alle Proben, wobei die dazu notwendige Energie unterschiedlich ist.
English

break (Verbo)

Description: An off-state breakdown can be caused by two things. Its reinforced steel design is also break-proof in crash scenarios. Use a slotted screwdriver to break off the anti-torsion features.
    Example sentences:
  • An off-state breakdown can be caused by two things.
  • Its reinforced steel design is also break-proof in crash scenarios.
  • Use a slotted screwdriver to break off the anti-torsion features.
English

fracture (Verbo)

Description: A component's failure is indicated by a crack or fracture/rupture. The parameter for fracture toughness is the critical stress intensity factorKIc. The notched bar impact test is used to determine a material's susceptibility to brittle fracture.
    Example sentences:
  • A component's failure is indicated by a crack or fracture/rupture.
  • The parameter for fracture toughness is the critical stress intensity factorKIc.
  • The notched bar impact test is used to determine a material's susceptibility to brittle fracture.
Spanisch

descansar (Verbo)

Chinesisch

断裂 (Verbo)