Deutsch

Dehnung (Femenino)

    Beispielsätze:
  • Dabei wird die Dehnung, also Längenänderung des Probestabes, gemessen.
  • Die maximale Ausdehnung des Gesichtsfeldes ist individuell verschieden.
  • In einem Spannungs-Dehnungsdiagramm ist die maximal wirkende Spannung.
English

elongation (Neutro)

Description: The elongation, that is to say the change in the length of the test member, is measured This elongations a right angles to the direction of traction is called lateral contraction. The specimen's permanent elongation at the point of rupture is called the elongation at rupture.
    Example sentences:
  • The elongation, that is to say the change in the length of the test member, is measured This elongations a right angles to the direction of traction is called lateral contraction.
  • The specimen's permanent elongation at the point of rupture is called the elongation at rupture.
English

expansion (Neutro)

Description: The design must tolerate expansion, which means that the position of each component must be clearly specified. In the case of components, the coefficient of thermal expansion represents the mean value over a continuous temperature range. In the simplest case, this is a change in volume as with the classic expansion thermometer.
    Example sentences:
  • The design must tolerate expansion, which means that the position of each component must be clearly specified.
  • In the case of components, the coefficient of thermal expansion represents the mean value over a continuous temperature range.
  • In the simplest case, this is a change in volume as with the classic expansion thermometer.
English

extension (Neutro)

Description: Simple clamping technology for rapid reconfiguration, disassembly and extension. Heijunka means smoothing and therefore describes an extension of levelling in production. Additional extensions can be added anywhere with the flick of a wrist.
    Example sentences:
  • Simple clamping technology for rapid reconfiguration, disassembly and extension.
  • Heijunka means smoothing and therefore describes an extension of levelling in production.
  • Additional extensions can be added anywhere with the flick of a wrist.
English

strain (Neutro)

Description: This helps to reduce extreme strain on the musculoskeletal system. The physical strain on users must be kept to a minimum. In a stress-strain diagram, is the maximum active tension.
    Example sentences:
  • This helps to reduce extreme strain on the musculoskeletal system.
  • The physical strain on users must be kept to a minimum.
  • In a stress-strain diagram, is the maximum active tension.
English

stretching (Neutro)

Description: However, friction between the component and stamp hinders uniform stretching in the component. The stretching that occurs in a new Chain must also be compensated for by making adjustments to the Chain Reverse Units. Uniform stretching can be achieved with tangential stretch forming, in which the workpiece is pre-tensioned and stretched to its yield point.
    Example sentences:
  • However, friction between the component and stamp hinders uniform stretching in the component.
  • The stretching that occurs in a new Chain must also be compensated for by making adjustments to the Chain Reverse Units.
  • Uniform stretching can be achieved with tangential stretch forming, in which the workpiece is pre-tensioned and stretched to its yield point.
Spanisch

deformación (Neutro)

Spanisch

elongación (Neutro)

Spanisch

estirado (Neutro)

Chinesisch

应变 (Neutro)

Chinesisch

延伸率 (Neutro)

Chinesisch

延长 (Neutro)