demontieren
-
Beispielsätze:
- Anschließend kann durch die Achsen der Umlenkungen und einem weiteren dafür vorgesehenem Montagedurchgang, die Umlenkungen an das Profil geschraubt werden ohne die Umlenkungen weiter zu demontieren.
detach
Description:
Easy, safe and detachable solutions for fastening frames in enclosures and guards. Ensure that no cables, connections or components are detached or removed. They should be sufficiently stable but easily detachable for when the bench needs to be reconfigured quickly.
-
Example sentences:
- Easy, safe and detachable solutions for fastening frames in enclosures and guards.
- Ensure that no cables, connections or components are detached or removed.
- They should be sufficiently stable but easily detachable for when the bench needs to be reconfigured quickly.
dismantle
Description:
This provides an effective means of preventing a closed door from being dismantled. Everything that has to be dismantled can be reused in some other way. The Clamp Strips and the panel elements can be retrofitted into the profile frame and also be dismantled again.
-
Example sentences:
- This provides an effective means of preventing a closed door from being dismantled.
- Everything that has to be dismantled can be reused in some other way.
- The Clamp Strips and the panel elements can be retrofitted into the profile frame and also be dismantled again.
dismount
knock down
remove
Description:
In such a case, the square nut can be removed from the Multiblock. Transported materials can be easily removed from shelves. Remove Carriage Profile KLE section from the press-fit device
-
Example sentences:
- In such a case, the square nut can be removed from the Multiblock.
- Transported materials can be easily removed from shelves.
- Remove Carriage Profile KLE section from the press-fit device
- Ensure that no cables, connections or components are detached or removed.
desmontar
desprender
tumbar
分离
Description:
在制造业中,分离工艺是指通过从原工件上移除材料颗粒的物理分离方法来达到减少成品零件的颗粒数、质量和体积的目的。 分离工艺包括: :使用剪刀或使工件发生不排屑的断裂。 :使用具有确定或不确定几何形状的刀具移除多余的材料而进行成型。包括、、、填料、、磨削 :通过热工艺(例如 、)、化学工艺(蚀刻、燃烧)和电化学工艺(放电加工)进行非机械移除粒子的过程 拆卸:使用辅助材料(油脂、铜膏)或成型/初始定型工序(火焰切割)拆卸组件或释放负连接件 清洗(鼓风、水洗) 抽空(排空工件内的空气或气体)
卸下
拆卸
Description:
在制造业中,拆卸属于的范畴。它与相反。 模具、机器或设备构成一个复杂的系统,可以被拆卸或分解为如模具和单个组件的子系统。 拆卸应用于维修、服务、设备和系统的维修和检查过程中,用于如交换或修理磨损或有缺陷的零件。 拆卸在回收中的使用也越来越多,拆卸设备和材料而不是压废或撕毁。其关键工序包括: 恢复工作组件和模具来直接使用或进行重建 资源分类回收 有害物质的分离处置 近义词 分解