Deutsch

Differenz (Femenino)

    Beispielsätze:
  • Die Zwischenlage der Tischplattenbefestigung gleicht diese Differenz aus.
  • Die Regelgüte im eingeschwungenen Zustand ist die bleibende Regeldifferenz.
  • Die Differenzierung dieser Funktion liefert einen sehr hohen und schmalen Impuls mit KD.
English

difference (Neutro)

Description: There is a difference between the Drive Units and Reverse Units. Interference microscopes are suitable for peak-to-valley height differences of approx. 2 µm. Explain the difference between the seated position at sitting height and the seated position at standing height.
    Example sentences:
  • There is a difference between the Drive Units and Reverse Units.
  • Interference microscopes are suitable for peak-to-valley height differences of approx.
  • Explain the difference between the seated position at sitting height and the seated position at standing height.
English

differential (Neutro)

Description: Der Differential-Anteil reagiert dabei auf die Änderungsgeschwindigkeit der Regelabweichung. The differential component responds to the speed at which the control error changes. Deformations can be determined using Castigliano's theorem without the need for bending differential equations.
    Example sentences:
  • Der Differential-Anteil reagiert dabei auf die Änderungsgeschwindigkeit der Regelabweichung.
  • The differential component responds to the speed at which the control error changes.
  • Deformations can be determined using Castigliano's theorem without the need for bending differential equations.
Spanisch

diferencia (Neutro)

Spanisch

diferencial (Neutro)

Chinesisch

差异 (Neutro)