Deutsch

Dose (Femenino)

    Beispielsätze:
  • Robuste Steckdosenleiste in Industriequalität für Ihre Arbeitsplätze.
  • Die anderen Steckdosenleisten werden auf die gleiche Weise angebracht.
  • Die Steckdosenleiste dient der modularen Energieversorgung an Arbeitsplätzen.
English

box (Neutro)

Description: Boxes and workpieces can be stored flat or at an angle. Under-running trolleys can also be used with box girders. Passend Dazu ESD-Erdungsbox mit integrierten 1 Megaohm-Widerständen.
    Example sentences:
  • Boxes and workpieces can be stored flat or at an angle.
  • Under-running trolleys can also be used with box girders.
  • Passend Dazu ESD-Erdungsbox mit integrierten 1 Megaohm-Widerständen.
  • Boxes and workpieces can be stored flat or at an angle.
English

can (Neutro)

Description: In such a case, the square nut can be removed from the Multiblock. Handles Al can be secured from the rear (concealed). Boxes and workpieces can be stored flat or at an angle.
    Example sentences:
  • Boxes and workpieces can be stored flat or at an angle.
  • Under-running trolleys can also be used with box girders.
  • In such a case, the square nut can be removed from the Multiblock.
  • Handles Al can be secured from the rear (concealed).
  • Boxes and workpieces can be stored flat or at an angle.
English

tin (Neutro)

Description: For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.2 Pneumatic Applications). Sturdy Light Fitting for illumination of workplaces and machines. Tighten the right and left adjusting screws alternately.
    Example sentences:
  • For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.
  • Sturdy Light Fitting for illumination of workplaces and machines.
  • Tighten the right and left adjusting screws alternately.
Spanisch

caja (Neutro)

Spanisch

lata (Neutro)

Chinesisch

箱 (Neutro)

Chinesisch

锡 (Neutro)