Deutsch

drehen (umkehren) (Verbo)

English

reverse (Verbo)

Description: Fasten the Reverse Units to the appropriate sides of the profile. The next step is to screw the Reverse Unit to the Housing Profile. Reverse Unit housing and Coupling Housing made from high-strength aluminium alloy.
    Example sentences:
  • Fasten the Reverse Units to the appropriate sides of the profile.
  • The next step is to screw the Reverse Unit to the Housing Profile.
  • Reverse Unit housing and Coupling Housing made from high-strength aluminium alloy.
English

spin (Verbo)

Description: Die Gewindespindel wird dann innerhalb der Profilnut abgedeckt geführt. The threaded spindle is then guided covered within the profile groove. Die Gewindebohrung nimmt die Spindel des höhenverstellbaren Stellfußes auf.
    Example sentences:
  • Die Gewindespindel wird dann innerhalb der Profilnut abgedeckt geführt.
  • The threaded spindle is then guided covered within the profile groove.
  • Die Gewindebohrung nimmt die Spindel des höhenverstellbaren Stellfußes auf.
English

swivel (Verbo)

Description: The robust End Swivel Joint can be connected to the end face or groove of a Profile 8. The necessary radius of swivel can be achieved thanks to the flexibility of the Platform Cleat. The swivel-in catches also stop cables and hoses from slipping out of the conduits.
    Example sentences:
  • The robust End Swivel Joint can be connected to the end face or groove of a Profile 8.
  • The necessary radius of swivel can be achieved thanks to the flexibility of the Platform Cleat.
  • The swivel-in catches also stop cables and hoses from slipping out of the conduits.
Spanisch

girar (Verbo)

Spanisch

invertir (Verbo)

Chinesisch

使旋转 (Verbo)

Chinesisch

倒转 (Verbo)

Chinesisch

旋转 (Verbo)