Deutsch

Drehmoment (Neutro)

    Beispielsätze:
  • Vor dem Anziehen stellen wir das Gerätedrehmoment ein, je nach Größe, in diesem Falle für die KLE 8.
English

torque (Neutro)

Description: The tightening torque for the tensioning screw must not exceed 3 Nm. The linear guide system is best placed to accommodate this type of torque. This generates the drag torque (2 Nm) when tightening the screw.
    Example sentences:
  • The tightening torque for the tensioning screw must not exceed 3 Nm.
  • The linear guide system is best placed to accommodate this type of torque.
  • This generates the drag torque (2 Nm) when tightening the screw.
English

torsional moment (Neutro)

Description: A torsional moment is created, for example, by the action of a transverse force and a lever arm d. Bending moments and torsional moments can also do deformation work. Torsion is a load state that causes twisting ? due to the action of a torsional moment MT.
    Example sentences:
  • A torsional moment is created, for example, by the action of a transverse force and a lever arm d.
  • Bending moments and torsional moments can also do deformation work.
  • due to the action of a torsional moment MT.
Spanisch

momento de torsión (Neutro)

Chinesisch

扭矩 (Neutro)