Deutsch

Eichung (Femenino)

    Beispielsätze:
  • Falls d senkrecht auf F steht, vereinfacht sich die Gleichung zu .
  • Vereinbarte Abweichungen sind als Vertragsänderung zu dokumentieren.
  • Messgeräteabweichungen - durch Fertigungstoleranzen, Justierung etc.
English

calibration (Neutro)

Description: The calibration pin must line up with the far-left bore for the funnel-type grease nipple Flat thread rolling uses two dies that feature a mating profile that matches the pitch of the desired thread, bevelled lead-ins and run-outs and a flat calibration section. The sensor is designed as a voltage divider, which means a path-dependent voltage is generated on the moving arm. After prior calibration, this provides information about the path measured.
    Example sentences:
  • The calibration pin must line up with the far-left bore for the funnel-type grease nipple Flat thread rolling uses two dies that feature a mating profile that matches the pitch of the desired thread, bevelled lead-ins and run-outs and a flat calibration section.
  • After prior calibration, this provides information about the path measured.
Spanisch

calibración (Neutro)

Chinesisch

校准 (Neutro)