Deutsch

eingerastet (Adjetivo)

    Beispielsätze:
  • Als Materialauflage kann die Gleitleiste 8 in die Nut eingerastet werden.
  • Die Winkelschraubleiste 8 Al E wird ohne Verschrauben in die Profilnut 8 eingerastet.
  • Stahlwellen werden nicht aufgeschraubt, sondern eingerastet in die Standardnuten des Profils.
English

engaged (Adjetivo)

Description: When doing so, ensure that all the teeth of the Timing Belt are engaged. In the case of double-flank testing, which is more relevant to industrial applications, both flanks are engaged without any backlash in either case. The remaining segments are simply slotted into the groove and engaged without the need for any machining, ensuring that installation can be completed in next to no time.
    Example sentences:
  • When doing so, ensure that all the teeth of the Timing Belt are engaged.
  • In the case of double-flank testing, which is more relevant to industrial applications, both flanks are engaged without any backlash in either case.
  • The remaining segments are simply slotted into the groove and engaged without the need for any machining, ensuring that installation can be completed in next to no time.
Spanisch

acoplado (Adjetivo)

Chinesisch

已接合 (Adjetivo)