Deutsch

Einkerbung (Femenino)

English

groove (Neutro)

Description: Some cross-sections incorporate closed grooves that can be easily opened. It can also be used to safely cover over cables that have been routed through a groove. Profile Tubes are available with up to four grooves according to requirements.
    Example sentences:
  • Some cross-sections incorporate closed grooves that can be easily opened.
  • It can also be used to safely cover over cables that have been routed through a groove.
  • Profile Tubes are available with up to four grooves according to requirements.
English

indent (Neutro)

Description: A connection can also be made with panels using the drill indentations. A stiletto heel tip will leave indentations in a wooden floor.
    Example sentences:
  • A connection can also be made with panels using the drill indentations.
  • A stiletto heel tip will leave indentations in a wooden floor.
English

nick (Neutro)

Description: Verbundmaterial ist schubsteif und hat hohe Biege- und Knickfestigkeit. Die Kraft, ab der der Knickvorgang beginnt, wird als Knickkraftbezeichnet. Die Verrundung der innenliegenden Kante verhindert ein Abknicken der Leitungen.
    Example sentences:
  • Verbundmaterial ist schubsteif und hat hohe Biege- und Knickfestigkeit.
  • Die Kraft, ab der der Knickvorgang beginnt, wird als Knickkraftbezeichnet.
  • Die Verrundung der innenliegenden Kante verhindert  ein Abknicken der Leitungen.
English

notch (Neutro)

Description: In the notched bar impact test, the test specimen is called a notched specimen. The larger the notch radius, the more uniform the flux of force. A pivoted pendulum hammer is used for the notched bar impact test.
    Example sentences:
  • In the notched bar impact test, the test specimen is called a notched specimen.
  • The larger the notch radius, the more uniform the flux of force.
  • A pivoted pendulum hammer is used for the notched bar impact test.
Spanisch

hendidura (Neutro)

Spanisch

mella (Neutro)

Spanisch

muesca (Neutro)

Spanisch

ranura (Neutro)

Chinesisch

刻痕 (Neutro)

Chinesisch

缩进 (Neutro)

Chinesisch

缺口 (Neutro)