Deutsch

einleiten (Verbo)

    Beispielsätze:
  • Andererseits ist die Auflagefläche groß genug um eine plastische Verformung an den Kraft einleitenden Flächen zu verhindern.
English

initiate (Verbo)

Description: After a certain delay, the material flow is initiated and starts to head back toward the final production stage. Once there are no cards left to initiate a production flow, the company has achieved a one-piece flow (OPF). It initiates internal forces in an element that are distributed over the component's cross-section and length.
    Example sentences:
  • After a certain delay, the material flow is initiated and starts to head back toward the final production stage.
  • Once there are no cards left to initiate a production flow, the company has achieved a one-piece flow (OPF).
  • It initiates internal forces in an element that are distributed over the component's cross-section and length.
English

start (Verbo)

Description: Capacities then started to become available for the production of consumer goods. The roller tool is now ready to start beading the upper ribs. The return stroke (non-cutting stroke) returns the tool to the starting position.
    Example sentences:
  • Capacities then started to become available for the production of consumer goods.
  • The roller tool is now ready to start beading the upper ribs.
  • The return stroke (non-cutting stroke) returns the tool to the starting position.
  • After a certain delay, the material flow is initiated and starts to head back toward the final production stage.
Spanisch

iniciar (Verbo)

Chinesisch

发起 (Verbo)

Chinesisch

开始 (Verbo)