Deutsch

Element (Neutro)

    Beispielsätze:
  • Daher ist er zum Einsatz mit Verbindungselementen nicht geeignet.
  • So it should not be used for profile connections in combination with fastening elements.
  • Bearbeitung des Flächenelements zum Einbau der Verschlusssysteme.
English

component (Neutro)

Description: Special components are available for these guard units. The variable t represents the wall thickness of the thin-walled component. The components were arranged according to a specific modular dimension.
    Example sentences:
  • Special components are available for these guard units.
  • The variable t represents the wall thickness of the thin-walled component.
  • The components were arranged according to a specific modular dimension.
English

element (Neutro)

Description: Daher ist er zum Einsatz mit Verbindungselementen nicht geeignet. So it should not be used for profile connections in combination with fastening elements. Bearbeitung des Flächenelements zum Einbau der Verschlusssysteme.
English

member (Neutro)

Description: In fixed supports (valency of 3), the member is always tangentially adjacent. A truss is a structure comprising several members. The elongation, that is to say the change in the length of the test member, is measured
    Example sentences:
  • In fixed supports (valency of 3), the member is always tangentially adjacent.
  • A truss is a structure comprising several members.
  • The elongation, that is to say the change in the length of the test member, is measured
Spanisch

componente (Neutro)

Spanisch

elemento (Neutro)

Spanisch

miembro (Neutro)

Chinesisch

元件 (Neutro)

Chinesisch

部件 (Neutro)