Deutsch

Empfindlichkeit (Femenino)

    Beispielsätze:
  • Er berücksichtigt damit die wellenlängenabhängige Empfindlichkeit des menschlichen Auges und ist abhängig vom Leuchtmittel.
  • Bei der praktischen Handhabung ist zu beachten, dass MOSFETs eine hohe Empfindlichkeit gegenüber elektrostatischer Entladung haben.
  • Zur Messung des Lichtstroms wird ein gelber Filter eingesetzt, der den Detektor an die spektrale Empfindlichkeit des menschlichen Auges anpasst.
English

sensitivity (Neutro)

Description: It is adjusted to reflect the varying sensitivity of the human eye to different wavelengths of light and is dependent on the light source. The notch sensitivity n, another important parameter, is a measure of the supporting effect of a force acting against the stress concentrations. In order to measure luminous flux, a yellow filter is used that adapts the detector to the spectral sensitivity of the human eye.
    Example sentences:
  • It is adjusted to reflect the varying sensitivity of the human eye to different wavelengths of light and is dependent on the light source.
  • The notch sensitivity n, another important parameter, is a measure of the supporting effect of a force acting against the stress concentrations.
  • In order to measure luminous flux, a yellow filter is used that adapts the detector to the spectral sensitivity of the human eye.
English

susceptibility (Neutro)

Description: The notched bar impact test is used to determine a material's susceptibility to brittle fracture.
    Example sentences:
  • The notched bar impact test is used to determine a material's susceptibility to brittle fracture.
Spanisch

sensibilidad (Neutro)

Spanisch

susceptibilidad (Neutro)

Chinesisch

灵敏度 (Neutro)