Deutsch

Energieleistung (Femenino)

English

power output (Neutro)

Description: The modular components can be used to create variable lengths and power outputs. Disadvantages are the lower power output, reduced efficiency and the lower thrust force. Asynchronous machines that can be operated with single-phase AC current are used in applications with lower power output.
    Example sentences:
  • The modular components can be used to create variable lengths and power outputs.
  • Disadvantages are the lower power output, reduced efficiency and the lower thrust force.
  • Asynchronous machines that can be operated with single-phase AC current are used in applications with lower power output.
Spanisch

salida de potencia (Neutro)

Chinesisch

功率输出 (Neutro)