Deutsch

eng (fest) (Adjetivo)

English

snug (Adjetivo)

Description: Holes in the side panels ensure the shelves fit snugly onto SystemMobiles L and T. Door Profiles XMS are used to build snug-fitting doors with low clearances that are flush with the surrounding frame. Door Profiles XMS are also used to build snug-fitting windows with low clearances that are flush with the surrounding frame.
    Example sentences:
  • Holes in the side panels ensure the shelves fit snugly onto SystemMobiles L and T.
  • Door Profiles XMS are used to build snug-fitting doors with low clearances that are flush with the surrounding frame.
  • Door Profiles XMS are also used to build snug-fitting windows with low clearances that are flush with the surrounding frame.
English

tight (Adjetivo)

Description: The tightening torque for the tensioning screw must not exceed 3 Nm. Tighten the right and left adjusting screws alternately. This generates the drag torque (2 Nm) when tightening the screw.
    Example sentences:
  • The tightening torque for the tensioning screw must not exceed 3 Nm.
  • Tighten the right and left adjusting screws alternately.
  • This generates the drag torque (2 Nm) when tightening the screw.
Spanisch

apretado (Adjetivo)

Spanisch

justo (Adjetivo)

Chinesisch

合适 (Adjetivo)

Chinesisch

紧的 (Adjetivo)