Deutsch

Fachwerkträger (Masculino)

English

braced beam (Neutro)

English

truss (Neutro)

Description: A truss is a structure comprising several members. The points at which the members meet are referred to as joints or nodes. Only forces act on the joints, not moments. The number of joints is indicated by k, the number of members by s. Trusses are usually made up of several triangular units, each comprising three interconnected members (e.g. members 1 + 2 + 3) that are arranged side by side. The members along the top of a truss are called the top chords (members 4 + 8), while the members along the bottom are called the bottom chords (members 2 + 6 + 10). In practice, profile members meet at panel points or gusset plates that are joined using bolts, rivets or welded seams.
    Example sentences:
  • A truss is a structure comprising several members.
  • When applying this method, each joint in the truss is separated from the connected members in a free body diagram.
  • The method of joints is used to determine individual member forces in statically determined trusses.
English

trussed beam (Neutro)

Spanisch

entramado (Neutro)

Spanisch

viga arriostrada (Neutro)

Spanisch

viga de celosía (Neutro)

Chinesisch

桁梁 (Neutro)