Deutsch

Fertigung (Femenino)

    Beispielsätze:
  • Messgeräteabweichungen - durch Fertigungstoleranzen, Justierung etc.
  • Hier ist Raum für die Maschinenfunktion und verkettete Fertigungsschritte.
  • Das Maschinengießen ist vor allem für Mittel- und Großfertigungen geeignet.
English

fabrication (Neutro)

English

making (Neutro)

Description: Making height adjustments is very simple because the screw is accessed from above. Control and display elements must include an error checking and correction system and a help function for making adjustments. Making adjustments, modifications and additions couldn't be easier.
    Example sentences:
  • Making height adjustments is very simple because the screw is accessed from above.
  • Control and display elements must include an error checking and correction system and a help function for making adjustments.
  • Making adjustments, modifications and additions couldn't be easier.
English

manufacturing (Neutro)

Description: Measuring instrument errors - due to manufacturing tolerances, adjustment, etc. Assembly is usually the final stage in a manufacturing process. In manufacturing, dismantling falls under the category of separating.
    Example sentences:
  • Measuring instrument errors - due to manufacturing tolerances, adjustment, etc.
  • Assembly is usually the final stage in a manufacturing process.
  • In manufacturing, dismantling falls under the category of separating.
English

output (Neutro)

Description: The modular components can be used to create variable lengths and power outputs. This ensures that the thermal output is easily controllable and highly efficient. A sudden increase at the input causes a spike at the output.
    Example sentences:
  • The modular components can be used to create variable lengths and power outputs.
  • This ensures that the thermal output is easily controllable and highly efficient.
  • A sudden increase at the input causes a spike at the output.
English

production (Neutro)

Description: Capacities then started to become available for the production of consumer goods. There are no series-production requirements at this type of work bench. Seven different types of wastage have been identified in production.
    Example sentences:
  • Capacities then started to become available for the production of consumer goods.
  • There are no series-production requirements at this type of work bench.
  • Seven different types of wastage have been identified in production.
Spanisch

fabricación (Neutro)

Spanisch

hechura (Neutro)

Spanisch

producción (Neutro)

Spanisch

salida (Neutro)

Chinesisch

制造 (Neutro)

Chinesisch

生产 (Neutro)

Description: 生产成本和材料成本共同构成了一家公司的总生产成本的一部分,通常可以细分如下: 直接生产成本:每个项目的生产成本,如工资、工具和设计成本。准备和启动费用也属于这一范畴。 间接生产成本:例如,用于能源、运行材料、辅助产品、质量控制和生产调度的费用以及给主管的工资。这些费用与直接生产成本按比例进行分配。 特别直接成本:由用在研发、特殊工具、专利、许可证上的费用而产生,这些费用都均衡地分配在成本单位的构成部分之中。 近义词 直接生产成本 间接生产成本 特别直接成本
Chinesisch

输出 (Neutro)