Deutsch

Gehäuse (Neutro)

    Beispielsätze:
  • Anschließend wird die Umlenkung mit dem Gehäuseprofil verschraubt.
  • Umlenkungs- und Kupplungsgehäuse aus hochfester Aluminium-Legierung.
  • Die metallischen Gehäuseteile sind über einen eigenen Leiter geerdet.
English

box (Neutro)

Description: Boxes and workpieces can be stored flat or at an angle. Under-running trolleys can also be used with box girders. Passend Dazu ESD-Erdungsbox mit integrierten 1 Megaohm-Widerständen.
    Example sentences:
  • Boxes and workpieces can be stored flat or at an angle.
  • Under-running trolleys can also be used with box girders.
  • Passend Dazu ESD-Erdungsbox mit integrierten 1 Megaohm-Widerständen.
English

case (Neutro)

Description: In such a case, the square nut can be removed from the Multiblock. However it can also deviate from this dimension in the case of one-sided tolerance (e.g. ). In such cases, light fittings with lamp-control units can help.
    Example sentences:
  • In such a case, the square nut can be removed from the Multiblock.
  • However it can also deviate from this dimension in the case of one-sided tolerance (e.
  • In such cases, light fittings with lamp-control units can help.
English

casing (Neutro)

Description: Guard casings are installed to ensure that the cable does not come off when slack. The Drive Casing is then screwed to Drive Unit KLE. The longer screws enable connection of Drive Casing KLE.
    Example sentences:
  • Guard casings are installed to ensure that the cable does not come off when slack.
  • The Drive Casing is then screwed to Drive Unit KLE.
  • The longer screws enable connection of Drive Casing KLE.
English

enclosure (Neutro)

Description: The appropriate protective enclosure is supplied automatically). This large protective enclosure has been designed to provide easy access. Panels for Table Tops and Storage, Guards and Enclosures ...
    Example sentences:
  • The appropriate protective enclosure is supplied automatically).
  • This large protective enclosure has been designed to provide easy access.
  • Panels for Table Tops and Storage, Guards and Enclosures .
English

frame (Neutro)

Description: Work bench F 2 FOne space-saving frame for two work benches. The basic frame is made of MB components, and that's just for extra stability. All table frames that are used must be height adjustable.
    Example sentences:
  • Work bench F 2 FOne space-saving frame for two work benches.
  • The basic frame is made of MB components, and that's just for extra stability.
  • All table frames that are used must be height adjustable.
English

housing (Neutro)

Description: The next step is to screw the Reverse Unit to the Housing Profile. Reverse Unit housing and Coupling Housing made from high-strength aluminium alloy. Metallic housing parts are earthed via separate conductors.
    Example sentences:
  • The next step is to screw the Reverse Unit to the Housing Profile.
  • Reverse Unit housing and Coupling Housing made from high-strength aluminium alloy.
  • Metallic housing parts are earthed via separate conductors.
English

package (Neutro)

Description: The package is a quick-start introduction to the world of mobile robotics. This exhibit is dispatched in a fold-out item crate, packaged with bubble wrap. This exhibit is dispatched on a europallet, packaged with bubble wrap.
    Example sentences:
  • The package is a quick-start introduction to the world of mobile robotics.
  • This exhibit is dispatched in a fold-out item crate, packaged with bubble wrap.
  • This exhibit is dispatched on a europallet, packaged with bubble wrap.
Spanisch

caja (Neutro)

Spanisch

carcasa (Neutro)

Spanisch

cubierta (Neutro)

Spanisch

marco (Neutro)

Chinesisch

包裹 (Neutro)

Chinesisch

外壳 (Neutro)

Chinesisch

框架 (Neutro)

Chinesisch

箱 (Neutro)