Deutsch

Gesamtlänge (Femenino)

    Beispielsätze:
  • Die Dehnung gibt die Längenänderung relativ zur Gesamtlänge eines Körpers an.
  • Zu diesem Zeitpunkt der Planung ist die Gesamtlänge des Durchlaufregals entschieden.
  • Der Vorgang wird so oft wiederholt bis die gewünschte Zahnstangengesamtlänge erreicht ist.
English

overall length (Neutro)

Description: At this point in the planning stage, it is important to determine the overall length of the shelving unit for intermediate storage. In the case of a driven unit, the overall length is naturally determined by the length of the Timing Belt. The overall length of the Timing Belt is calculated from the length of the supporting profile and the Timing Belt segments located in the Timing-Belt Reverse Units.
    Example sentences:
  • At this point in the planning stage, it is important to determine the overall length of the shelving unit for intermediate storage.
  • In the case of a driven unit, the overall length is naturally determined by the length of the Timing Belt.
  • The overall length of the Timing Belt is calculated from the length of the supporting profile and the Timing Belt segments located in the Timing-Belt Reverse Units.
Chinesisch

总长度 (Neutro)