Gewindesteigung
-
Beispielsätze:
- Die Neigung des Werkzeuges zur Werkstückachse muss der Gewindesteigung entsprechen.
- Dabei muss der Vorschub der Gewindesteigung entsprechen, so dass der Meißel das gewünschte Profil hinterlässt.
- Beim Kurzgewindefräsen werden walzenförmige Gewindefräser mit nebeneinanderliegenden Gewindeprofilen ohne Steigung im Abstand der Gewindesteigung genutzt.
pitch
Description:
This pitch should be favoured in industrial facilities. The pitch of the line corresponds to the acceleration of the body at any one time. TPS incorporates various Assembly Sets for a range of stairway pitches and installation scenarios.
-
Example sentences:
- The angle of the tool to the workpiece axis must match the thread pitch.
- In doing so, the feed must correspond to the thread pitch so that the tool creates the desired profile.
- Any one tool can only produce a single thread pitch, but can be used to machine that thread in a range of diameters.
- This pitch should be favoured in industrial facilities.
- The pitch of the line corresponds to the acceleration of the body at any one time.
- TPS incorporates various Assembly Sets for a range of stairway pitches and installation scenarios.
pitch of thread
thread lead
thread pitch
Description:
The angle of the tool to the workpiece axis must match the thread pitch. In doing so, the feed must correspond to the thread pitch so that the tool creates the desired profile. Any one tool can only produce a single thread pitch, but can be used to machine that thread in a range of diameters.
-
Example sentences:
- The angle of the tool to the workpiece axis must match the thread pitch.
- In doing so, the feed must correspond to the thread pitch so that the tool creates the desired profile.
- Any one tool can only produce a single thread pitch, but can be used to machine that thread in a range of diameters.