Deutsch

greifen (Verbo)

    Beispielsätze:
  • Geeignete Maßnahmen ergreifen, um unbeabsichtigtes Wiedereinschalten zu verhindern.
  • Jeder Knoten des Fachwerkes wird dabei von seinen angreifenden Stäben freigeschnitten.
  • Leicht zu erreichende, gut zu erkennende Taste, ohne Notwendigkeit in die Rollenbahn zu greifen.
English

grab (Verbo)

Description: The teeth of the grab are usually made of high-strength steel. Two independent mechanisms move the grab's operating and holding cables. A multijaw grab with narrow jaws is also known as a grapple.
    Example sentences:
  • The teeth of the grab are usually made of high-strength steel.
  • Two independent mechanisms move the grab's operating and holding cables.
  • A multijaw grab with narrow jaws is also known as a grapple.
English

grasp (Verbo)

English

grip (Verbo)

Description: The height of the foot rest can be adjusted remotely via a grip. The long grip and four easy-running castors contribute to the trolley's excellent manoeuvrability. The panel element is processed for fitting the Lock System with escutcheon/grip.
    Example sentences:
  • The height of the foot rest can be adjusted remotely via a grip.
  • The long grip and four easy-running castors contribute to the trolley's excellent manoeuvrability.
  • The panel element is processed for fitting the Lock System with escutcheon/grip.
English

pick (Verbo)

Description: For Heijunka to succeed, picking and provisioning systems need to be configured for maximum efficiency. Provision of materials, tools and accessories and picking technology. The fork arms are inserted under the pallet to pick it up.
    Example sentences:
  • For Heijunka to succeed, picking and provisioning systems need to be configured for maximum efficiency.
  • Provision of materials, tools and accessories and picking technology.
  • The fork arms are inserted under the pallet to pick it up.
Spanisch

agarrar (Verbo)

Spanisch

recoger (Verbo)

Spanisch

sujetar (Verbo)

Spanisch

tomar (Verbo)

Chinesisch

抓 (Verbo)

Chinesisch

爪 (Verbo)