Deutsch

halten (Verbo)

    Beispielsätze:
  • Die Schalter werden mittels Klemmung in der Aufnahmenut gehalten.
  • Sie erhalten Versandpapiere im Versandbereich und werden verladen.
  • Ein Beispiel für elastisches Verhalten ergibt sich beim Zugversuch.
English

carry (Verbo)

Description: The closed side panel gives the Angle Bracket its high load-carrying capacity. When working with higher table loads, the load-carrying horizontal tube is doubled. Also check the maximum load-carrying capacity of the Threaded Inserts.
    Example sentences:
  • The closed side panel gives the Angle Bracket its high load-carrying capacity.
  • When working with higher table loads, the load-carrying horizontal tube is doubled.
  • Also check the maximum load-carrying capacity of the Threaded Inserts.
English

hold (Verbo)

Description: Click the relevant camera icon, hold down the left mouse button and move the mouse to change the view. The Universal Holder can be assembled at any angle. The Limit-Switch Holder is also suitable for other linear units.
    Example sentences:
  • Click the relevant camera icon, hold down the left mouse button and move the mouse to change the view.
  • The Universal Holder can be assembled at any angle.
  • The Limit-Switch Holder is also suitable for other linear units.
English

retain (Verbo)

Description: To access the screws, simply remove the retaining screw from the bearing block. The robust Retaining Plate, Guide Rail e provides additional stability. The robust Retaining Plate, Guide Rail e provides additional stability.
    Example sentences:
  • To access the screws, simply remove the retaining screw from the bearing block.
  • The robust Retaining Plate, Guide Rail e provides additional stability.
  • The robust Retaining Plate, Guide Rail e provides additional stability.
English

sustain (Verbo)

Description: The wood used in Profile KH 8 is sourced from sustainably managed forests. The wood used in Profile KH 8 is sourced from sustainably managed forests. The wood used in Tube KH 8 is sourced from sustainably managed forests.
    Example sentences:
  • The wood used in Profile KH 8 is sourced from sustainably managed forests.
  • The wood used in Profile KH 8 is sourced from sustainably managed forests.
  • The wood used in Tube KH 8 is sourced from sustainably managed forests.
Spanisch

cargar (Verbo)

Spanisch

detener (Verbo)

Spanisch

retener (Verbo)

Spanisch

sostener (Verbo)

Chinesisch

保持 (Verbo)

Chinesisch

运载 (Verbo)