Deutsch

Halter (Masculino)

    Beispielsätze:
  • Die Schalter werden mittels Klemmung in der Aufnahmenut gehalten.
  • Der Universal-Halter kann in beliebiger Winkellage montiert werden.
  • Befestigung von Endschaltern an Profilen oder beliebigen Bauteilen.
English

bracket (Neutro)

Description: The closed side panel gives the Angle Bracket its high load-carrying capacity. When using Automatic Flat Bracket Sets, caps cover the nuts, which are located on the outside of the construction. This alteration has been introduced for all Roller Conveyor St Fastening Brackets.
    Example sentences:
  • The closed side panel gives the Angle Bracket its high load-carrying capacity.
  • When using Automatic Flat Bracket Sets, caps cover the nuts, which are located on the outside of the construction.
  • This alteration has been introduced for all Roller Conveyor St Fastening Brackets.
English

fastener (Neutro)

Description: For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.2 Pneumatic Applications). Fasteners usually form intersection points for 2 to 5 tubes. The metallic fasteners usually fall out of the equation.
    Example sentences:
  • For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.
  • Fasteners usually form intersection points for 2 to 5 tubes.
  • The metallic fasteners usually fall out of the equation.
English

holder (Neutro)

Description: The Universal Holder can be assembled at any angle. The Limit-Switch Holder is also suitable for other linear units. The Holder Console keeps tools and small parts within easy reach.
    Example sentences:
  • The Universal Holder can be assembled at any angle.
  • The Limit-Switch Holder is also suitable for other linear units.
  • The Holder Console keeps tools and small parts within easy reach.
English

retainer (Neutro)

English

support (Neutro)

Description: Slide the prepared carriage onto the support rail. The height of the table is adjusted via the position of the table top supports. It offers effective support for heavily loaded profile connections.
    Example sentences:
  • Slide the prepared carriage onto the support rail.
  • The height of the table is adjusted via the position of the table top supports.
  • It offers effective support for heavily loaded profile connections.
Spanisch

retén (Neutro)

Spanisch

soporte (Neutro)

Spanisch

sujetador (Neutro)

Chinesisch

保持件 (Neutro)

Chinesisch

支撑件 (Neutro)

Chinesisch

支架 (Neutro)