Halterung
-
Beispielsätze:
- Magnethalterung / Tuchhalter / Akkuschrauberhalterung / Tassenhalterung usw.
- Die Halterungen können universell für verschiedenes Zubehör verwendet werden.
- Informationsträger auf Papier in DIN A4 können in passenden Halterungen unterkommen.
bracket
Description:
The closed side panel gives the Angle Bracket its high load-carrying capacity. When using Automatic Flat Bracket Sets, caps cover the nuts, which are located on the outside of the construction. This alteration has been introduced for all Roller Conveyor St Fastening Brackets.
-
Example sentences:
- The closed side panel gives the Angle Bracket its high load-carrying capacity.
- When using Automatic Flat Bracket Sets, caps cover the nuts, which are located on the outside of the construction.
- This alteration has been introduced for all Roller Conveyor St Fastening Brackets.
carrier
Description:
Return lines for empty workpiece carriers should also be includedas necessary. Manually releasing the workpiece carriers does not present a risk of injury. The carrier holder is dispatched in bubble wrap when ordered in low quantities.
-
Example sentences:
- Return lines for empty workpiece carriers should also be includedas necessary.
- Manually releasing the workpiece carriers does not present a risk of injury.
- The carrier holder is dispatched in bubble wrap when ordered in low quantities.
clamping fixture
holding fixture
mount
Description:
Place the pulley over the guide pin onto the mounting plate Its ball-bearing mounted pulleys ensure quiet and smooth running over long-term use. The latter allows users to mount the drive on the slide.
-
Example sentences:
- Place the pulley over the guide pin onto the mounting plate Its ball-bearing mounted pulleys ensure quiet and smooth running over long-term use.
- The latter allows users to mount the drive on the slide.
support
Description:
Slide the prepared carriage onto the support rail. The height of the table is adjusted via the position of the table top supports. It offers effective support for heavily loaded profile connections.
-
Example sentences:
- Slide the prepared carriage onto the support rail.
- The height of the table is adjusted via the position of the table top supports.
- It offers effective support for heavily loaded profile connections.