hart
-
Beispielsätze:
- Dies hat eine Materialveränderung (zum Beispiel Härte) zur Folge.
- Die Werkzeugmaterialien müssen dabei härter als das Werkstück sein.
- Im Innern von Bearbeitungsmaschinen können harte Bedingungen herrschen.
hard
Description:
This brings about a change in the material (e.g. hardness). The tool materials must be harder than the workpiece. Software / program codes on diskette or CD-ROM and in hard copy
-
Example sentences:
- hardness).
- The tool materials must be harder than the workpiece.
- Software / program codes on diskette or CD-ROM and in hard copy
stiff
Description:
Stiffening ribs increase the elastic stability of the support. These stresses are counteracted by stiffening plates welded in at regular intervals. Additional stiffening plates and stiffening ribs can be used to help maintain the cross-section under load.
-
Example sentences:
- Stiffening ribs increase the elastic stability of the support.
- These stresses are counteracted by stiffening plates welded in at regular intervals.
- Additional stiffening plates and stiffening ribs can be used to help maintain the cross-section under load.