Deutsch

Heben (Neutro)

    Beispielsätze:
  • Fräsen ist ein spanabhebendes Trennverfahren für feste Werkstoffe.
  • Bauartbedingt können sie zwischen den Stützen sehr große Lasten heben.
  • Obendreher ermöglichen größere Turmhöhen und können größere Lasten heben.
English

elevate (Verbo)

Description: Mesh and elevated side frames ensure that stored goods do not fall off the racks. This sets it apart from a bridge crane, which usually runs on elevated rails. Platforms built using TPS provide an elevated working platform or a landing between the different flights of a stairway.
    Example sentences:
  • Mesh and elevated side frames ensure that stored goods do not fall off the racks.
  • This sets it apart from a bridge crane, which usually runs on elevated rails.
  • Platforms built using TPS provide an elevated working platform or a landing between the different flights of a stairway.
English

hoist (Verbo)

Description: Brakes that are fitted to hoists must apply their full braking action immediately on actuation. The hoisting devices are usually powered electrically, hydraulically or pneumatically. A crane trolley with hoist usually moves along the bridge girder, unless the gantry crane features a rail-mounted slewing crane.
    Example sentences:
  • Brakes that are fitted to hoists must apply their full braking action immediately on actuation.
  • The hoisting devices are usually powered electrically, hydraulically or pneumatically.
  • A crane trolley with hoist usually moves along the bridge girder, unless the gantry crane features a rail-mounted slewing crane.
English

lift (Verbo)

Description: It is not intended for continuous lifting operations in automated industrial processes. Manually operated high-lift pallet trucks are rarely used. Counterbalance fork-lift trucks are motorised floor conveyors.
    Example sentences:
  • It is not intended for continuous lifting operations in automated industrial processes.
  • It is screwed to the fastening elements of the Lifting-Door Bearing Sets.
  • To ensure smooth operation, the lifting door uses a chain and counterweight.
  • It is not intended for continuous lifting operations in automated industrial processes.
  • Manually operated high-lift pallet trucks are rarely used.
  • Counterbalance fork-lift trucks are motorised floor conveyors.
English

lifting (Neutro)

Description: It is not intended for continuous lifting operations in automated industrial processes. It is screwed to the fastening elements of the Lifting-Door Bearing Sets. To ensure smooth operation, the lifting door uses a chain and counterweight.
    Example sentences:
  • It is not intended for continuous lifting operations in automated industrial processes.
  • It is screwed to the fastening elements of the Lifting-Door Bearing Sets.
  • To ensure smooth operation, the lifting door uses a chain and counterweight.
  • It is not intended for continuous lifting operations in automated industrial processes.
English

raise (Verbo)

Description: The ESD-safe Tray is a shelf with an all-round raised edge that stops its contents falling off. However, raised bumps arranged in a circle keep tools in place. It can be set up for one of two different height ranges - one for a standard sitting position the other for a raised sitting position.
    Example sentences:
  • The ESD-safe Tray is a shelf with an all-round raised edge that stops its contents falling off.
  • However, raised bumps arranged in a circle keep tools in place.
  • It can be set up for one of two different height ranges - one for a standard sitting position the other for a raised sitting position.
English

raising (Neutro)

Description: The Table Column Set is a moving device for the separate raising and lowering of a working surface and accessories. After raising the bar in terms of flexibility, cost-efficiency and quality, the Toyota Production System was taken as the prime example of lean production in action. The electrical, height-adjustable work bench is a moving device for the separate raising and lowering of the working surface and accessories.
    Example sentences:
  • The Table Column Set is a moving device for the separate raising and lowering of a working surface and accessories.
  • After raising the bar in terms of flexibility, cost-efficiency and quality, the Toyota Production System was taken as the prime example of lean production in action.
  • The electrical, height-adjustable work bench is a moving device for the separate raising and lowering of the working surface and accessories.
English

wind (Verbo)

Description: Die Befestigungsscheibe M5 hat eine Sackloch-Bohrung mit Gewinde. Ihre Geschwindigkeit ist auf sechs Kilometer pro Stunde begrenzt. Mit den 3 Gewindestiften kann die Einstellung dann fixiert werden.
    Example sentences:
  • Die Befestigungsscheibe M5 hat eine Sackloch-Bohrung mit Gewinde.
  • Ihre Geschwindigkeit ist auf sechs Kilometer pro Stunde begrenzt.
  • Mit den 3 Gewindestiften kann die Einstellung dann fixiert werden.
Spanisch

alzando (Neutro)

Spanisch

alzar (Verbo)

Spanisch

elevando (Neutro)

Spanisch

elevar (Verbo)

Chinesisch

提升 (Verbo)

Chinesisch

缠绕 (Verbo)