Deutsch

Hülle (Femenino)

    Beispielsätze:
  • Zwei abklingende e-Funktionen hüllen die Schwingungsfunktion ein.
  • Dazu wird an bestimmten Punkten auf einer Hülle um die Schallquelle der Schalldruckpegel bestimmt.
  • Die Elektrodenhülle schützt die Schweißnaht vor Atmosphäre, der Kernstab bildet den Zusatzwerkstoff.
English

enclosure (Neutro)

Description: The appropriate protective enclosure is supplied automatically). This large protective enclosure has been designed to provide easy access. Panels for Table Tops and Storage, Guards and Enclosures ...
    Example sentences:
  • The appropriate protective enclosure is supplied automatically).
  • This large protective enclosure has been designed to provide easy access.
  • Panels for Table Tops and Storage, Guards and Enclosures .
English

envelope (Neutro)

Description: Two exponential decay functions envelope the oscillation function.
    Example sentences:
  • Two exponential decay functions envelope the oscillation function.
English

jacket (Neutro)

English

sheath (Neutro)

Description: It comes with PVC sheathing to prevent objects slipping out of place. The robust plastic sheathing (PA) stops metal coming into contact with metal. Timing belts consist of high-strength steel wires with a sheathing made from low-abrasion polyurethane.
    Example sentences:
  • It comes with PVC sheathing to prevent objects slipping out of place.
  • The robust plastic sheathing (PA) stops metal coming into contact with metal.
  • Timing belts consist of high-strength steel wires with a sheathing made from low-abrasion polyurethane.
English

shell (Neutro)

Description: A grab comprises two jaws (also called clamshells) usually made of steel that are connected on one side to a hinge in a way that enables rotation. Once the melt has been poured into the mould, solidification can be straight-walled, rough-walled and sponge-like (exogenous solidification) or shell-forming (endogenous). In conjunction with the End Cap and Lubricating Systems, the Roller Profile acts as a bearing shell and safety cover, as well as providing protection against soiling.
    Example sentences:
  • A grab comprises two jaws (also called clamshells) usually made of steel that are connected on one side to a hinge in a way that enables rotation.
  • Once the melt has been poured into the mould, solidification can be straight-walled, rough-walled and sponge-like (exogenous solidification) or shell-forming (endogenous).
  • In conjunction with the End Cap and Lubricating Systems, the Roller Profile acts as a bearing shell and safety cover, as well as providing protection against soiling.
Spanisch

concha (Neutro)

Spanisch

cubierta (Neutro)

Spanisch

funda (Neutro)

Spanisch

sobre (Neutro)

Chinesisch

包络 (Neutro)

Chinesisch

壳 (Neutro)

Chinesisch

护套 (Neutro)

Chinesisch

文件套 (Neutro)