Deutsch

Kalibrierung (Femenino)

    Beispielsätze:
  • Der Geber wird als Spannungsteiler ausgelegt, so dass sich eine wegabhängige Spannung am Abgriff einstellt, die nach einer vorherigen Kalibrierung Aufschluss über den gemessenen Weg gibt.
English

calibration (Neutro)

Description: The calibration pin must line up with the far-left bore for the funnel-type grease nipple Flat thread rolling uses two dies that feature a mating profile that matches the pitch of the desired thread, bevelled lead-ins and run-outs and a flat calibration section. The sensor is designed as a voltage divider, which means a path-dependent voltage is generated on the moving arm. After prior calibration, this provides information about the path measured.
    Example sentences:
  • The calibration pin must line up with the far-left bore for the funnel-type grease nipple Flat thread rolling uses two dies that feature a mating profile that matches the pitch of the desired thread, bevelled lead-ins and run-outs and a flat calibration section.
  • After prior calibration, this provides information about the path measured.
Spanisch

calibración (Neutro)

Chinesisch

校准 (Neutro)