Deutsch

Klemme (Femenino)

    Beispielsätze:
  • Momente um die Bewegungsachse vermeiden, da der Schlitten verklemmen kann (2 Linienberührungen).
  • Um dabei ein Klemmen des Sägeblattes zu vermeiden, sind seine Zähne geschränkt, gewellt oder gestaucht.
  • Schlittenprofilabschnitt KLE [3] auf Montageschlitten [4] auflegen und mit Schnellspanner [5] festklemmen.
English

clamp (Neutro)

Description: Profiles are connected using Clamp-Profile Fasteners. The panels can be fixed in place manually using Slide Clamps. Profile processing for interconnecting Clamp Profiles.
    Example sentences:
  • Frictional force can be adjusted via brass clamping devices and the stainless steel tubular axle.
  • Next, feed one end of the Timing Belt into the clamping device on the carriage and secure it in place there.
  • Profiles are connected using Clamp-Profile Fasteners.
  • The panels can be fixed in place manually using Slide Clamps.
  • Profile processing for interconnecting Clamp Profiles.
English

clamping device (Neutro)

Description: Frictional force can be adjusted via brass clamping devices and the stainless steel tubular axle. Next, feed one end of the Timing Belt into the clamping device on the carriage and secure it in place there.
    Example sentences:
  • Frictional force can be adjusted via brass clamping devices and the stainless steel tubular axle.
  • Next, feed one end of the Timing Belt into the clamping device on the carriage and secure it in place there.
English

clip (Neutro)

Description: The axial position of the roller is maintained by two centring clips. Unlike adhesive strips, the clip can be removed without leaving any traces behind. It's the Fixing Clip that will hold it together after installation.
    Example sentences:
  • The axial position of the roller is maintained by two centring clips.
  • Unlike adhesive strips, the clip can be removed without leaving any traces behind.
  • It's the Fixing Clip that will hold it together after installation.
Spanisch

abrazadera (Neutro)

Spanisch

dispositivo de sujeción (Neutro)

Chinesisch

夹具 (Neutro)

Chinesisch

夹子 (Neutro)

Chinesisch

夹紧装置 (Neutro)