Deutsch

Klinke (Buchse) (Femenino)

English

handle (Neutro)

Description: Handles Al can be secured from the rear (concealed). We offer presentation platforms for all easy-handle exhibits / display cubes. Handles T are ESD-safe and available in a range of lengths.
    Example sentences:
  • Handles Al can be secured from the rear (concealed).
  • We offer presentation platforms for all easy-handle exhibits / display cubes.
  • Handles T are ESD-safe and available in a range of lengths.
English

jack (Neutro)

Description: Pallet jacks come under the category of hand-operated floor conveyors. Pallet jacks have a load-bearing capacity of two to three metric tons. Tillers are used to steer the pallet jacks and operate the hydraulic elevator unit.
    Example sentences:
  • Pallet jacks come under the category of hand-operated floor conveyors.
  • Pallet jacks have a load-bearing capacity of two to three metric tons.
  • Tillers are used to steer the pallet jacks and operate the hydraulic elevator unit.
English

pawl (Neutro)

Description: The pawl latch engages into the Profile 8 groove of the door frame adjacent. The various configurations using pawl latches or rods enable doors to be locked in up to three directions. The Double-Beard Insert is used with Rotating Pawl Latch 8 and can additionally be combined with Rod Latches 8.
    Example sentences:
  • The pawl latch engages into the Profile 8 groove of the door frame adjacent.
  • The various configurations using pawl latches or rods enable doors to be locked in up to three directions.
  • The Double-Beard Insert is used with Rotating Pawl Latch 8 and can additionally be combined with Rod Latches 8.
Spanisch

manija (Neutro)

Spanisch

trinquete (Neutro)

Chinesisch

千斤顶 (Neutro)

Chinesisch

手柄 (Neutro)