Deutsch

Kokille (Femenino)

    Beispielsätze:
  • Die Kokillen werden dabei von innen oder von hinten mit Wasser gekühlt.
  • Nach dem Erstarren der Schmelze werden die Kokillen von den Blöcken entfernt.
  • Zu den Verfahren gehören etwa Blockgießverfahren in Dauerformen (Kokillen) oder Stranggießverfahren.
English

ingot (Neutro)

Description: Once the melt has solidified, the moulds are removed from the ingots. Afterwards, the shape and dimensions of the casting no longer resemble the original ingot. Processes include, for example, ingot casting in permanent moulds and continuous casting.
    Example sentences:
  • Once the melt has solidified, the moulds are removed from the ingots.
  • Afterwards, the shape and dimensions of the casting no longer resemble the original ingot.
  • Processes include, for example, ingot casting in permanent moulds and continuous casting.
English

mould (Neutro)

Description: A distinction is made between casting in a permanent mould and expendable mould. The castings fall out of the mould once the vacuum is released. The moulds are cooled from inside or behind with water.
    Example sentences:
  • A distinction is made between casting in a permanent mould and expendable mould.
  • The castings fall out of the mould once the vacuum is released.
  • The moulds are cooled from inside or behind with water.
  • Once the melt has solidified, the moulds are removed from the ingots.
  • Processes include, for example, ingot casting in permanent moulds and continuous casting.
Spanisch

lingote (Neutro)

Spanisch

molde (Neutro)

Chinesisch

模具 (Neutro)

Chinesisch

铸块 (Neutro)