Deutsch

kuppeln (Verbo)

English

connect (Verbo)

Description: So it should not be used for profile connections in combination with fastening elements. For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.2 Pneumatic Applications). The transfer systems are permanently connected to the work benches.
    Example sentences:
  • So it should not be used for profile connections in combination with fastening elements.
  • For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.
  • The transfer systems are permanently connected to the work benches.
English

couple (Verbo)

Description: A force couple is a pair of opposing forces F of equal magnitude. Thermometers based on the Seebeck effect are also called thermocouples. This process is primarily used in applications that demand fast processing coupled with high precision.
    Example sentences:
  • A force couple is a pair of opposing forces F of equal magnitude.
  • Thermometers based on the Seebeck effect are also called thermocouples.
  • This process is primarily used in applications that demand fast processing coupled with high precision.
Spanisch

acoplar (Verbo)

Spanisch

conectar (Verbo)

Chinesisch

力偶 (Verbo)

Description: 作用于同一物体上的一对大小相等、方向相反但不共线的一对平行力F称为力偶。两个力作用线之间的垂直距离d将会导致力偶矩T的产生。力偶矩可由平行力中的一个力与平行力之间距离d计算得到。 当力偶作用在一个自由物体上时不会使物体产生位移,但会使物体绕着其中心D转动。 力偶矩规定,逆时针旋转为正,顺时针为负。力偶矩的单位为国际单位 Nm。 力偶由一对平行但方向相反的力F构成。