Deutsch

Langgewinde (Neutro)

    Beispielsätze:
  • Runde Werkzeugwalzen werden bei der Fertigung von Kurz- oder Langgewinden auch bis zum Bund eingesetzt.
  • Gewinde können auch gefräst werden, dabei wird zwischen dem Fräsen von Langgewinden und dem von Kurzgewinden unterschieden.
English

long thread (Neutro)

Description: In the production of short and long threads, cylindrical thread-rolling dies can be applied right up to the shoulder. Threads can also be milled. A distinction is made between the milling of long threads and short threads. Where a long adjustment path is required, Adjustable Feet with long threaded spindles are often used, although the length of thread in the core bore is insufficient.
    Example sentences:
  • In the production of short and long threads, cylindrical thread-rolling dies can be applied right up to the shoulder.
  • A distinction is made between the milling of long threads and short threads.
  • Where a long adjustment path is required, Adjustable Feet with long threaded spindles are often used, although the length of thread in the core bore is insufficient.
English

long-length thread (Neutro)

Spanisch

rosca de longitud larga (Neutro)

Spanisch

rosca larga (Neutro)

Chinesisch

长螺纹 (Neutro)