Deutsch

Lauf (Masculino)

    Beispielsätze:
  • Dadurch ruhigerer Lauf, schont sensible Produkte (wenig Rumpeln).
  • Auch Kabel, die in der Nut verlaufen, können so geschützt werden.
  • Ihre wälzgelagerten Riemenscheiben sorgen dauerhaft für Laufruhe.
English

motion (Neutro)

Description: During this infinitesimally short moment in time, it is motionless. The tilting motion determines the path of motion of the goods as they are ejected. In this state, the body is either motionless or moves at a uniform speed in a straight line.
    Example sentences:
  • During this infinitesimally short moment in time, it is motionless.
  • The tilting motion determines the path of motion of the goods as they are ejected.
  • In this state, the body is either motionless or moves at a uniform speed in a straight line.
English

movement (Neutro)

Description: Planning must ensure that unnecessary, monotonous movements are avoided. Movement along the X axis is controlled by two synchronised KLE 8. Positional coordinates are measured constantly to control the vehicle movements.
    Example sentences:
  • Planning must ensure that unnecessary, monotonous movements are avoided.
  • Movement along the X axis is controlled by two synchronised KLE 8.
  • Positional coordinates are measured constantly to control the vehicle movements.
English

operation (Neutro)

Description: It is not intended for continuous lifting operations in automated industrial processes. Long 'cycle times', removal operations can be interrupted, restricted space Auxiliary tools are also required occasionally in packaging operations.
    Example sentences:
  • It is not intended for continuous lifting operations in automated industrial processes.
  • Long 'cycle times', removal operations can be interrupted, restricted space Auxiliary tools are also required occasionally in packaging operations.
English

running (Neutro)

Description: The smooth-running castors incorporate reliable braking mechanisms. Its ball-bearing mounted pulleys ensure quiet and smooth running over long-term use. The electronic system monitors how long the drives have been running.
    Example sentences:
  • Due to high wheel forces, travelling wheels installed in cranes have broad running surfaces.
  • The smooth-running castors incorporate reliable braking mechanisms.
  • Its ball-bearing mounted pulleys ensure quiet and smooth running over long-term use.
  • The electronic system monitors how long the drives have been running.
  • easy-running roller conveyors with steel axles for a long service life.
English

service (Neutro)

Description: Space saving, with a long service life and low maintenance. easy-running roller conveyors with steel axles for a long service life. Ersetzen Sie die Steuerung, oder rufen Sie Ihren Servicepartner an.
    Example sentences:
  • Space saving, with a long service life and low maintenance.
  • easy-running roller conveyors with steel axles for a long service life.
  • Ersetzen Sie die Steuerung, oder rufen Sie Ihren Servicepartner an.
English

travel (Neutro)

Description: They can travel at speeds of up to six kilometres per hour. Due to high wheel forces, travelling wheels installed in cranes have broad running surfaces. The travelling wheels of very large cranes are often driven individually.
    Example sentences:
  • They can travel at speeds of up to six kilometres per hour.
  • Due to high wheel forces, travelling wheels installed in cranes have broad running surfaces.
  • The travelling wheels of very large cranes are often driven individually.
Spanisch

funcionamiento (Neutro)

Spanisch

movimiento (Neutro)

Spanisch

operación (Neutro)

Spanisch

servicio (Neutro)

Chinesisch

操作 (Neutro)

Chinesisch

服务 (Neutro)

Chinesisch

移动 (Neutro)

Chinesisch

行程 (Neutro)

Chinesisch

运动 (Neutro)

Chinesisch

运转 (Neutro)