Deutsch

Lauffläche (Femenino)

    Beispielsätze:
  • Wegen hoher Radkräfte haben die Laufräder bei Kranen breite Laufflächen.
  • Abstreif und Schmiersysteme halten die Laufflächen sauber und benetzen sie mit Öl.
  • Diese schließt direkt an die Lauffläche an und verhindert, dass Gegenstände von dort versehentlich herabfallen.
English

running surface (Neutro)

Description: Due to high wheel forces, travelling wheels installed in cranes have broad running surfaces. End Cap and Lubricating Systems keep running surfaces clean and coat them with a film of oil. It is important to use the design with two individual Bearing Units in each case, so that the End Cap and Lubricating System can coat the running surfaces with oil - see minimum stroke.
    Example sentences:
  • Due to high wheel forces, travelling wheels installed in cranes have broad running surfaces.
  • End Cap and Lubricating Systems keep running surfaces clean and coat them with a film of oil.
  • It is important to use the design with two individual Bearing Units in each case, so that the End Cap and Lubricating System can coat the running surfaces with oil - see minimum stroke.
Chinesisch

工作表面 (Neutro)