Deutsch

Leistung (wirtschaftliche Ausführung) (Femenino)

English

efficiency (Neutro)

Description: For Heijunka to succeed, picking and provisioning systems need to be configured for maximum efficiency. A high level of efficiency can be achieved on both a physical and psychological level. Lighting efficiency should be sufficient to allow precision work.
    Example sentences:
  • For Heijunka to succeed, picking and provisioning systems need to be configured for maximum efficiency.
  • A high level of efficiency can be achieved on both a physical and psychological level.
  • Lighting efficiency should be sufficient to allow precision work.
English

power (Neutro)

Description: Power is the Work $\Delta W$ and/or energy $\Delta E$ that is implemented over a specific period of time $\Delta t$. Power P is measured in $Nm/s$ or W (watts). It is important in both Mechanics and as electrical power. It is calculated using the formula $P(t)=\frac{\Delta W}{\Delta t}$ or $P(t)=\frac{dW}{dt}$. In the case of a translational movement, power P is the product of the Force vector $\overrightarrow{F}$ and the Velocity vector $\overrightarrow{v}$ that is acting in the same direction. In the case of a Rotation, it is the product of angular velocity $\overrightarrow{\omega }$ and moment $\overrightarrow{M}$. In hydraulics, power is obtained by multiplying the volumetric flow rate Q by pressure p.
    Example sentences:
  • Always disconnect the Light Fitting from its power source before conducting any maintenance or repair work.
  • One wheel is powered and is also used for steering and braking.
  • Luminous flux describes the power of a light source.
Spanisch

eficiencia (Neutro)

Spanisch

energía (Neutro)

Chinesisch

功率 (Neutro)

Description: 功率是指物体在单位时间内做的功$\Delta W$或转化的能量 $\Delta E$ 。功率P以 $Nm/s$ 或 W (瓦特)来表示。不论是在力学中还是以电功率形式存在,功率都非常重要。 功率可由公式 $P(t)=\frac{\Delta W}{\Delta t}$ 或 $P(t)=\frac{dW}{dt}$ 计算。 在平移运动中,功率P是在作用方向相同的力矢量 $\overrightarrow{F}$ 和速度矢量 $\overrightarrow{v}$ 的共同作用下产生的。. 在转动情况下,功率在是角速度 $\overrightarrow{\omega }$ 和力矩 $\overrightarrow{M}$ 的作用下产生的。在液压传动系统中,功率等于流量和压力的乘积。
Chinesisch

效率 (Neutro)